IESNA:LM-63-2002
[TEST]P955872
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-6)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB8C-940-U-T3R-HSS
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](8) 90 CRI, 4000K, 615mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE III ROADWAY OPTICS WITH HOUSE SIDE SHIELD
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 4000K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]36534
TILT=NONE
208 -1 1 37 22 1 1 1.5 1.5 0
1 1 399.8
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 65 75 77
85 90 95 105 115 125 135 145 155 165
175 180
5698.6 5350.3 5048 4690.4 4332.8 4111.3 4032.9 4044.4 4111.3 4196.7
4595.8 5834.8 7846.6 9863 11902.6 13464.5 14844.2 15928.5 17038.3 17751.2
17804.2 16920.6 12973.1 11302.7 9403.9 6390.8 3959.1 3128.5 2101.8 1107.4
553.7 419.9 267.6 156.9 62.3 0 0
5698.6 5398.7 5096.5 4741.2 4379 4155.2 4072.1 4065.2 4122.9 4201.3
4508.2 5583.3 7516.7 9782.3 11738.7 13365.3 14798 16037 17075.2 17898.8
18083.4 17354.3 13540.6 11588.8 9780 6799.2 4215.2 3246.2 2173.3 1162.8
646 507.6 346.1 226.1 147.7 34.6 0
5698.6 5391.8 5108 4771.2 4418.2 4199 4106.7 4088.3 4125.2 4196.7
4397.4 5186.5 6843 9004.8 11102 12970.8 14664.2 16113.1 17382 18438.7
18826.3 18505.6 17299 13600.6 11406.5 8416.5 5281.1 3802.2 2766.3 1617.3
1089 899.8 786.7 655.2 449.9 78.4 0
5698.6 5424.1 5151.9 4858.8 4542.8 4307.4 4203.6 4162.1 4175.9 4231.3
4330.5 4741.2 5839.4 7615.9 9729.2 11840.3 13919 15905.4 17681.9 18967
19746.8 19853 19276.2 18274.9 16636.8 13822.1 11286.5 8665.6 5809.4 2690.1
1365.8 899.8 680.6 449.9 177.7 0 0
5698.6 5435.6 5207.2 4960.4 4704.3 4508.2 4390.5 4344.4 4337.4 4381.3
4455.1 4607.4 5096.5 6197 7892.7 9904.6 12154 14472.7 16775.2 18710.9
20120.6 20882 20911.9 20355.9 19601.5 18570.2 17128.2 14643.4 10894.3 6580
2810.1 978.2 408.4 228.4 90 6.9 0
5698.6 5481.8 5278.7 5108 4923.4 4775.8 4695 4658.1 4653.5 4688.1
4755 4851.9 5055 5507.2 6427.7 7848.9 9708.5 11831 14050.5 16251.5
18346.4 20120.6 21465.7 22007.8 22060.9 22035.5 22063.2 21440.3 18565.6 13196.9
7359.8 2477.9 629.9 233 57.7 4.6 0
5698.6 5527.9 5373.3 5262.6 5174.9 5117.2 5105.7 5126.5 5168 5223.4
5306.4 5421.8 5571.8 5820.9 6236.2 6946.8 8051.9 9537.7 11212.7 13012.3
14968.7 16992.1 18962.4 20743.5 22317 23606.7 24956.4 26303.7 26278.4 22150.9
13755.2 5825.5 1518.1 429.1 129.2 9.2 0
5698.6 5590.2 5497.9 5444.9 5437.9 5470.2 5537.1 5652.5 5763.2 5897.1
6077 6259.3 6441.5 6688.4 7011.4 7512.1 8287.3 9376.2 10652.1 12158.6
13875.2 15591.7 17379.7 19082.4 21278.8 23539.8 26285.3 28867 30163.6 28613.2
22559.2 12304 3446.9 733.7 156.9 11.5 0
5698.6 5659.4 5627.1 5659.4 5726.3 5837.1 5977.8 6143.9 6300.8 6476.2
6667.6 6861.4 7066.8 7339 7696.6 8215.7 8935.6 9939.2 11187.3 12633.9
14380.4 16240 18311.8 20565.9 23009.1 25724.6 28590.1 31287.2 32676.1 31294.1
24631.1 11348.8 2411 625.2 129.2 11.5 0
5698.6 5657.1 5647.9 5689.4 5770.2 5899.4 6060.9 6217.8 6400 6568.4
6757.6 6942.2 7154.5 7408.2 7775.1 8303.4 9039.4 10045.3 11318.8 12880.8
14652.7 16595.3 18713.2 21064.2 23569.8 26326.8 29201.5 31771.7 32918.3 30929.6
23219.1 9450.1 1834.2 486.8 96.9 9.2 0
5698.6 5703.3 5740.2 5867.1 6021.6 6231.6 6485.4 6739.2 6990.6 7244.4
7491.3 7756.6 8040.4 8423.4 8981.7 9696.9 10573.6 11690.3 13028.4 14528.1
16129.2 17790.4 19585.3 21281.1 22836.1 24153.5 25173.2 25484.7 24349.6 20812.7
13353.7 3919.8 712.9 219.2 55.4 18.5 0
5698.6 5724 5793.2 5931.7 6130.1 6379.3 6653.8 6942.2 7226 7484.4
7735.9 7980.4 8241.1 8559.5 8940.2 9457 10144.5 10982 11921 12892.3
13875.2 14864.9 15824.7 16583.7 16980.6 16985.2 16623 15801.6 14112.8 11722.6
7606.7 2554 569.9 186.9 71.5 27.7 0
5698.6 5728.6 5814 5952.4 6157.8 6390.8 6637.7 6875.3 7076 7228.3
7316 7371.3 7389.8 7417.5 7472.8 7562.8 7802.8 8312.6 8958.6 9590.8
10003.8 10193 10156 9641.6 8511.1 7016 5357.2 3511.5 2044.1 1102.8
590.6 260.7 108.4 43.8 16.2 2.3 0
5698.6 5742.5 5793.2 5890.1 5961.7 6000.9 6005.5 5913.2 5744.8 5456.4
5050.3 4542.8 3966 3384.6 2823.9 2300.2 1831.9 1515.8 1405.1 1391.2
1405.1 1395.8 1255.1 994.4 710.6 475.3 316.1 239.9 198.4 161.5
124.6 78.4 32.3 13.8 4.6 0 0
5698.6 5744.8 5733.3 5654.8 5486.4 5230.3 4881.9 4379 3721.4 2957.8
2244.9 1661.1 1238.9 1015.1 934.4 918.2 906.7 892.9 869.8 844.4
805.2 719.8 592.9 461.4 355.3 281.5 223.8 175.3 136.1 101.5
66.9 32.3 13.8 4.6 0 0 0
5698.6 5712.5 5590.2 5294.9 4849.6 4270.5 3481.5 2616.3 1878 1363.5
1091.3 973.6 902.1 842.1 789 745.2 722.1 696.8 673.7 650.6
613.7 549.1 466 378.4 297.6 237.6 191.5 147.7 110.7 76.1
39.2 18.5 6.9 0 0 0 0
5698.6 5671 5389.5 4895.8 4208.2 3354.6 2371.7 1621.9 1211.3 1070.5
1001.3 936.7 856 759.1 659.8 576.8 514.5 486.8 505.3 533
533 500.7 443 369.1 290.7 230.7 180 140.7 103.8 69.2
43.8 18.5 6.9 0 0 0 0
5698.6 5654.8 5237.2 4535.8 3599.1 2491.7 1626.5 1206.6 1095.9 1035.9
973.6 885.9 782.1 671.4 565.3 475.3 401.4 364.5 348.4 343.8
346.1 346.1 336.8 306.9 269.9 230.7 193.8 154.6 124.6 99.2
73.8 43.8 9.2 0 0 0 0
5698.6 5647.9 5112.6 4282.1 3170 2032.6 1335.8 1137.4 1075.1 1017.5
939 837.5 726.8 613.7 516.8 436.1 385.3 357.6 339.2 323
306.9 293 281.5 267.6 249.2 223.8 191.5 161.5 138.4 113.1
83.1 50.8 9.2 0 0 0 0
5698.6 5620.2 4999.6 4053.7 2835.5 1735 1215.9 1116.7 1063.6 996.7
911.3 816.7 715.2 604.5 507.6 436.1 392.2 369.1 353 339.2
320.7 306.9 290.7 274.6 253.8 219.2 175.3 150 124.6 99.2
69.2 32.3 4.6 0 0 0 0
5698.6 5617.9 4965 3968.3 2699.4 1624.2 1179 1107.4 1059 987.5
899.8 812.1 717.5 613.7 514.5 438.4 396.8 373.8 355.3 341.5
327.6 311.5 293 272.2 242.3 196.1 143 120 96.9 71.5
46.1 16.2 0 0 0 0 0
5698.6 5622.5 4944.2 3933.7 2641.7 1589.6 1179 1105.1 1054.4 985.2
895.2 807.5 717.5 611.4 512.2 436.1 396.8 373.8 357.6 343.8
329.9 311.5 293 272.2 239.9 189.2 138.4 117.7 92.3 69.2
41.5 13.8 0 0 0 0 0
